IESNA:LM-63-2002
[TEST]P1055625
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]910
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
518.9 514.7 512.3 508.8 503.4 496 487.9 478.6 467.7 456
443.2 429.3 414.1 398.6 382.3 365.6 348.5 330.3 312.1 293.8
274.8 256.2 237.9 218.9 198.7 180.5 161.1 141.3 121.5 102.1
82.3 64.4 47.4 31 16.7 5.8 0
518.9 521.3 518.5 513.5 504.9 493.3 480.9 466.9 451.4 435.1
416.5 397.8 378.4 357.9 336.9 315.5 293.8 272.1 250.3 228.2
206.9 185.9 165.3 145.2 125.8 107.5 89.3 74.1 62.5 51.6
41.1 31.8 23.7 16.3 10.1 4.3 0
518.9 516.2 511.2 499.9 486.3 470 451.8 430.4 407.9 383.5
358.2 332.6 306.2 281 256.2 232.1 209.2 187.1 166.5 147.1
128.9 113.7 102.5 91.2 80.7 71.4 62.5 54.3 46.6 39.2
32.6 26 20.2 14.4 9.3 4.3 0
518.9 516.6 506.5 492.5 474.7 452.9 429.7 403.3 373.4 342.7
313.6 284.9 256.9 230.9 207.3 184.7 163.8 144 128.5 117.6
107.5 97.8 87.3 79.2 70.6 63.3 55.9 48.9 42.3 36.5
30.3 24.5 19 13.6 8.5 3.9 0
518.9 518.1 510 493.7 473.1 450.2 423.8 394.3 362.5 331.5
300.8 270.5 243 217.3 194.1 172.3 152.5 135.5 124.2 113.7
103.6 95.1 85.4 76.8 69.5 62.1 55.1 48.5 41.9 35.7
29.9 24.1 18.6 13.6 8.9 4.3 0
